??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
3-7/16 Inch
Part No.
070425
Description
P4B-S2-307LE
Expansion Feature
Expansion Type
Seal Type
Labyrinth Seal
A
4-1/64 Inch
B
13 Inch
C
4-1/8 Inch
Dmin
9-3/8 Inch
Dmax
10-5/8 Inch
E
2 Inch
Bolt Diameter
3/4 Inch
G
1-1/2 Inch
H
2-1/4 Inch
J
7-9/16 Inch
L
5-1/2 Inch
M
3-3/4 Inch
R
1-7/16 Inch
S
2-37/64 Inch
Total Expansion
1/4 Inch
Y
0.025 Inch
Z
4-3/64 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.